• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Self-Adjusting FMC33 / Adjustable FMA/FML33 Series, Magnum Series

Self-Adjusting FMC33 / Adjustable FMA/FML33 Series, Magnum Series

A state-of-the-art Absorber. Can absorb 50% more energy than conventional products. Also has an equivalent mass range wider than conventional products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

FMA3350M

Part Number
FMA3350M
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSExternal Thread Diameter Operating Temperature Range
(°C)
11 Day(s) or more 1033-12~70

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 50
Nominal Mounting Screw [M] 33 Operating Environment Standard Body Material Black oxide film surface treated steel
Maximum Collision Velocity(m/s) 0.15 Minimum Collision Velocity(m/s) 5 Full Length(mm) 189
Maximum Equivalent Mass(kgf) 13-2500 Piston Rod Return Force (N)(N) 45-135 O.D.(Ø) 30
Allowable Angular Misalignment Degree(deg) 3 Maximum absorbed amount of energy per minute(J/min) 1416

Please check the type/dimensions/specifications of the part FMA3350M in the Self-Adjusting FMC33 / Adjustable FMA/FML33 Series, Magnum Series series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน FMA3350M ในชุด Self-Adjusting FMC33 / Adjustable FMA/FML33 Series, Magnum Series

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)