• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

FA-1612XB/FA-1612XD/FWM-1612XBD Series Small Soft Absorber

FA-1612XB/FA-1612XD/FWM-1612XBD Series Small Soft Absorber

Small size hydraulic type soft absorber. Adjustable type allows the user to choose the suitable choose the suitable effect for the collision speed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
FA-B1612XB-C
FA-B1612XB-S
FA-B1612XD-C
FA-B1612XD-S
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSOrifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Operating Temperature Range
(°C)
13 Day(s) or more 10Single Orifice10.311750-5~70
13 Day(s) or more 10Single Orifice10.310250-5~70
23 Day(s) or more 10Multi-orifice30.711710-5~70
13 Day(s) or more 10Multi-orifice30.710210-5~70

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 12
Max. Absorbed Energy(J) 9.8 Operating Environment Copper-based Non-use Max. Drag Value(N) 2646
Piston Rod Return Force (N)(N) 14.7 or Less Max. Operating Cycle(cycle/min) 60 Maximum absorbed amount of energy per minute(J/min) 235