• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

FA-1008VB/FA-1008VD/FWM-1008VBD Series Small Soft Absorber

FA-1008VB/FA-1008VD/FWM-1008VBD Series Small Soft Absorber

Small size hydraulic type soft absorber. Adjustable type allows the user to choose the suitable choose the suitable effect for the collision speed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
FA-B1008VB-C
FA-B1008VB-S
FA-B1008VD-C
FA-B1008VD-S
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSMax. Absorbed Energy
(J)
Orifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Operating Temperature Range
(°C)
13 Day(s) or more 101.47Single Orifice10.365.210-5~70
13 Day(s) or more 101.47Single Orifice10.358.910-5~70
13 Day(s) or more 101.76Multi-orifice30.765.22.5-5~70
13 Day(s) or more 101.76Multi-orifice30.758.92.5-5~70

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 8
Operating Environment Copper-based Non-use Max. Drag Value(N) 637 Piston Rod Return Force (N)(N) 5.88 or Less
Max. Operating Cycle(cycle/min) 60 Maximum absorbed amount of energy per minute(J/min) 58.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)