• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

FRP Hex Bolt GH (Glass Heat Resistant Epoxy)【100 Pieces Per Package】

FRP Hex Bolt GH (Glass Heat Resistant Epoxy)

[Detailed shape] Standard
[Mounting hole dimensions] None
[Basic shape] Hex
[Materials] FRB (Glass Heat Resistant Epoxy)
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard, Resin
[Materials] PL (Plastic)
[Color] Black
[Color]
[Nominal Thread (M)] 6 8 10 12 16 20 22 24 30
[Length L (mm)] 15 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100 110 120 130 140 150 160 170 180 190 200 210 220 230 240 250 260 270 280 290 300
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

HXNH-GH-M6-15

Part Number
HXNH-GH-M6-15
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHS

100 Pieces Per Package

10 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Nominal of Thread (M) 6 Length L (mm) 15 Pitch(mm) 1
Detailed Shape Standard Basic Shape Hex Material FRB (Glass heat-resistant epoxy)
Thread Type Metric coarse Additional Shape Standard Sales Unit Box/package
Application Standard Plastic Material PL (Plastic) Color Black

Please check the type/dimensions/specifications of the part HXNH-GH-M6-15 in the FRP Hex Bolt GH (Glass Heat Resistant Epoxy) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน HXNH-GH-M6-15 ในชุด FRP Hex Bolt GH (Glass Heat Resistant Epoxy)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)