Modified Truss Head Lockstar (Ultra Line Recess) Screw (Beige)【300-500 Pieces Per Package】

Modified Truss Head Lockstar (Ultra Line Recess) Screw (Beige)

[Nominal designation (M)] 5
[Detailed shape] Truss
[Mount hole shape] Hexalobuler hole
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] Nickel plating
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Color] Beige

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CSTRSFBE-STJ-D5-19
CSTRSFBE-STJ-D5-25
CSTRSFBE-STJ-D5-35
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งLength L (mm)

500 Pieces Per Package

10 Day(s) or more 19

400 Pieces Per Package

10 Day(s) or more 25

300 Pieces Per Package

10 Day(s) or more 35

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 5 Detailed Shape Truss Mounting Hole Shape Hexalobular socket
Basic Shape Standard (Round) Material Steel Surface Treatment Zinc-nickel plating
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Flanged
Sales Unit Box/package Application Standard Color Beige

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)