• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Small Countersunk Head Jack Point Screw (D=6)

Small Countersunk Head Jack Point Screw (D=6)
  • Volume Discount

Screw head has drill cutting tip, and can be used in one-touch on 1.6 mm and over thickness sheet steel, open holes, tap and fasten. Screw tip (point) has a jackknife-like cutting bit, with long serration "Jack Point" drill.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CSPCSSJPD6-410-D4-10
CSPCSSJPD6-410-D4-13
CSPCSSJPD6-410-D4-16
CSPCSSJPD6-410-D4-19
CSPCSSJPD6-410-D4-25
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLength L (mm)
Available 4 Day(s) or more 1010
Available 4 Day(s) or more 1013
Available 4 Day(s) or more 1016
Available 4 Day(s) or more 1019
Available 4 Day(s) or more 1025

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 4 Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material SUS410 Surface Treatment No
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard