• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

DPT Thin Washer LIVE Screw with Pilot for Steel House【200-300 Pieces Per Package】

DPT Thin Washer LIVE Screw with Pilot for Steel House

[Nominal designation (M)] 4.8
[Detailed shape] Flat truss
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Length (mm)] 35 45

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CSPFTRSFDPT-ST3W-D4.8-35
CSPFTRSFDPT-ST3W-D4.8-45
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSLength L (mm)

300 Pieces Per Package

10 Day(s) or more 1035

200 Pieces Per Package

10 Day(s) or more 1045

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 4.8 Detailed Shape Flat truss Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Flanged
Sales Unit Box/package Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)