• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flexible Head New Point Reamer Screw Point 4【200 Pieces Per Package】

[Nominal designation (M)] 5.5
[Detailed shape] Flat head
[Mount hole shape] Phillips head
[Basic shape] Standard (round)
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Conical tip
[Sales unit] box / pack
[Usage] Standard
[Length (mm)] 75 90 100 115

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

CSPCSTRFLX-ST3W-D5.5-90

Part Number
CSPCSTRFLX-ST3W-D5.5-90
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

200 Pieces Per Package

8 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 5.5 Length L (mm) 90 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Cone Point
Sales Unit Box/package Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)