• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flashpoint Washer【1,000 Pieces Per Package】

Flashpoint Washer

[Material] Stainless steel
[Surface treatment] None, bright chromate plating

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CSPBDTFP-STU-D4
CSPBDTFP-STU-D5
CSPBDTFP-STU-D6
CSPBDTFP-SUS-D4
CSPBDTFP-SUS-D5
CSPBDTFP-SUS-D6
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSThread Nominal (M) Material Surface Treatment

1,000 Pieces Per Package

10 Day(s) or more -4[Steel] Steel[UniChrome Plating] Bright Chromate Plating

1,000 Pieces Per Package

10 Day(s) or more -5[Steel] Steel[UniChrome Plating] Bright Chromate Plating

1,000 Pieces Per Package

10 Day(s) or more -6[Steel] Steel[UniChrome Plating] Bright Chromate Plating

1,000 Pieces Per Package

10 Day(s) or more 104[Stainless] Stainless SteelNo

1,000 Pieces Per Package

10 Day(s) or more 105[Stainless] Stainless SteelNo

1,000 Pieces Per Package

10 Day(s) or more 106[Stainless] Stainless SteelNo

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Length L (mm) 0 Detailed Shape Bind Mounting Hole Shape Phillips
Basic Shape Standard (Round) Thread Type Drill Screw Tip Shape Cone Point
Sales Unit Box/package Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)