• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

HEX Head (BI-METALS) Piasta Screw

HEX Head (BI-METALS) Piasta Screw
  • Volume Discount

[Material] Stainless steel
[Surface treatment] None, R silver (Ruspert silver)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

HXNSFBM-SUS-D5-35

Part Number
HXNSFBM-SUS-D5-35
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
Available 4 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 5 Length L (mm) 35 Detailed Shape Standard
Mounting Hole Shape No Basic Shape Hex Material Stainless Steel
Surface Treatment No Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Low Quantity (can be purchased from one) Application Standard

Please check the type/dimensions/specifications of the part HXNSFBM-SUS-D5-35 in the HEX Head (BI-METALS) Piasta Screw series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน HXNSFBM-SUS-D5-35 ในชุด HEX Head (BI-METALS) Piasta Screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)