• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Iron Yamahiro Trumpet Head Reverse Thread (Dry Wall, CPC)【1,000 Pieces Per Package】

Iron Yamahiro Trumpet Head Reverse Thread (Dry Wall, CPC)

[Screw nominal designation (M)] 3.5
[Length] 22
[Material] Steel
[Surface treatment] Painting, coating
[Surface treatment] (detail) head painting (white)
[Sales unit] Boxes/pack
[Type] Coarse thread screw for other drywall boards
[Mount hole shape] Phillips head
[Detailed shape] Trumpet
[Size (mm)] 3.5X22
[Screw diameter (mm)] 3.5

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
OTBGRSDW-STTHW-M3.5-22
YCPC-THW-3.5X22
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSType Mounting Hole Shape Detailed Shape Size
(mm)
Thread Diameter
(mm)
Number of pieces

1,000 Pieces Per Package

4 Day(s) or more -Course Thread-Rap---

1,000 Pieces Per Package

Quote 10Other gypsum board screws[Cross Recessed] Phillips-3.5X223.51000X20

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 3.5 Length 22 Material Steel
Surface Treatment Painting / Coating Surface Treatment (Details) Head Paint (White) Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)