• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Insert Nut (P Type)

Insert Nut (P Type)
  • Volume Discount

[Type] Insert nut
[Material] Steel
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent white
[Sales unit] Individual (available for purchase in units of 1)
[Screw nominal designation (M)] 4, 6, 8
[Length] 10, 13, 20

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
DNPT-ST3W-M4-10
DNPT-ST3W-M6-13
DNPT-ST3W-M6-20
DNPT-ST3W-M8-13
DNPT-ST3W-M8-20
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSThread Nominal (M) Length
3 Day(s) or more 10410
3 Day(s) or more 10613
3 Day(s) or more 10620
Available 4 Day(s) or more 10813
Available 4 Day(s) or more 10820

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Insert nut Material Steel Surface Treatment Trivalent Chromate
Surface Treatment (Details) Trivalent White Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)