• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Plastic roller conveyor JR-3823 series

Plastic roller conveyor JR-3823 series

[Features]
· For transporting moderate to light loads.
· The roller diameter is ø38.0. The minimum roller interval is P50.
· Standard roller width (nominal) 100W to 500W in increments of 50 mm.
· This roller can also be manufactured in non-standard sizes.
· Aluminum frame

PDF

Japanese Only

 
Part Number
JR-3823-1000L-100W-50P
JR-3823-1000L-100W-75P
JR-3823-1000L-100W-100P
JR-3823-1000L-200W-50P
JR-3823-1000L-200W-75P
JR-3823-1000L-200W-100P
JR-3823-1000L-300W-50P
JR-3823-1000L-300W-75P
JR-3823-1000L-300W-100P
JR-3823-1000L-400W-50P
JR-3823-1000L-400W-75P
JR-3823-1000L-400W-100P
JR-3823-1000L-500W-50P
JR-3823-1000L-500W-75P
JR-3823-1000L-500W-100P
JR-3823-1500L-100W-50P
JR-3823-1500L-100W-75P
JR-3823-1500L-100W-100P
JR-3823-1500L-200W-50P
JR-3823-1500L-200W-75P
JR-3823-1500L-200W-100P
JR-3823-1500L-300W-50P
JR-3823-1500L-300W-100P
JR-3823-1500L-400W-50P
JR-3823-1500L-400W-75P
JR-3823-1500L-400W-100P
JR-3823-1500L-500W-50P
JR-3823-1500L-500W-75P
JR-3823-1500L-500W-100P
JR-3823-2000L-100W-50P
JR-3823-2000L-100W-75P
JR-3823-2000L-100W-100P
JR-3823-2000L-200W-50P
JR-3823-2000L-200W-100P
JR-3823-2000L-300W-50P
JR-3823-2000L-300W-75P
JR-3823-2000L-300W-100P
JR-3823-2000L-400W-50P
JR-3823-2000L-400W-100P
JR-3823-2000L-500W-50P
JR-3823-2000L-500W-75P
JR-3823-2000L-500W-100P
Part NumberVolume DiscountDays to Shipวันจัดส่งRoller Width W
(mm)
Roller Pitch P
(mm)
Specifications Machine Length L
(mm)
Quote 10050Standard1000
Quote 10075Standard1000
Quote 100100Standard1000
Quote 20050Standard1000
Quote 20075Standard1000
Quote 200100Standard1000
Quote 30050Standard1000
Quote 30075Standard1000
Quote 300100Standard1000
Quote 40050Standard1000
Quote 40075Standard1000
Quote 400100Standard1000
Quote 50050Standard1000
Quote 50075Standard1000
Quote 500100Standard1000
Quote 10050Standard1500
Quote 10075Standard1500
Quote 100100Standard1500
Quote 20050Standard1500
Quote 20075Standard1500
Quote 200100Standard1500
Quote 30050Standard1500
Quote 300100Standard1500
Quote 40050Standard1500
Quote 40075Standard1500
Quote 400100Standard1500
Quote 50050Standard1500
Quote 50075Standard1500
Quote 500100Standard1500
Quote 10050Standard2000
Quote 10075Standard2000
Quote 100100Standard2000
Quote 20050Standard2000
Quote 200100Standard2000
Quote 30050Standard2000
Quote 30075Standard2000
Quote 300100Standard2000
Quote 40050Standard2000
Quote 400100Standard2000
Quote 50050Standard2000
Quote 50075Standard2000
Quote 500100Standard2000

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Roller Material ABS Roller Outer Dia. D(Ø) 38 Roller Thickness t(mm) 2.6
Application For transporting small items Frame Type Straight Roller Type Straight
Frame Material Aluminum Frame Surface Treatment Alumite Machine Height H(mm) 67

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)