• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Conditioning equipment modular F.R.L GFC series metal case type

Conditioning equipment modular F.R.L GFC series metal case type

Superb UV resistance and anti-aging. Can be used for longterm outdoor purposes.

PDF

Part Number
GFC200C-[06,​08]-1-P
GFC200C-[06,​08]-1-P-K
GFC200C-[06,​08]-1-W-P
GFC200C-[06,​08]-1-W-P-K
GFC200C-[06,​08]-[C,​F]-1-P
GFC200C-[06,​08]-[C,​F]-1-P-K
GFC200C-[06,​08]-[C,​F]-1-W-P
GFC200C-[06,​08]-[C,​F]-1-W-P-K
GFC200C-[06,​08]-N-1-P
GFC200C-[06,​08]-N-1-P-K
GFC200C-[06,​08]-N-1-W-P
GFC200C-[06,​08]-N-1-W-P-K
GFC200C-[06,​08]-L-1-P
GFC200C-[06,​08]-L-1-P-K
GFC200C-[06,​08]-L-1-W-P
GFC200C-[06,​08]-L-1-W-P-K
GFC200C-[06,​08]-L-[C,​F]-1-P
GFC200C-[06,​08]-L-[C,​F]-1-P-K
GFC200C-[06,​08]-L-[C,​F]-1-W-P
GFC200C-[06,​08]-L-[C,​F]-1-W-P-K
GFC200C-[06,​08]-L-N-1-P
GFC200C-[06,​08]-L-N-1-P-K
GFC200C-[06,​08]-L-N-1-W-P
GFC200C-[06,​08]-L-N-1-W-P-K
GFC300C-[08,​10,​15]-1-P
GFC300C-[08,​10,​15]-1-P-K
GFC300C-[08,​10,​15]-1-W-P
GFC300C-[08,​10,​15]-1-W-P-K
GFC300C-[08,​10,​15]-[C,​F]-1-P
GFC300C-[08,​10,​15]-[C,​F]-1-P-K
GFC300C-[08,​10,​15]-[C,​F]-1-W-P
GFC300C-[08,​10,​15]-[C,​F]-1-W-P-K
GFC300C-[08,​10,​15]-N-1-P
GFC300C-[08,​10,​15]-N-1-P-K
GFC300C-[08,​10,​15]-N-1-W-P
GFC300C-[08,​10,​15]-N-1-W-P-K
GFC300C-[08,​10,​15]-L-1-P
GFC300C-[08,​10,​15]-L-1-P-K
GFC300C-[08,​10,​15]-L-1-W-P
GFC300C-[08,​10,​15]-L-1-W-P-K
GFC300C-[08,​10,​15]-L-[C,​F]-1-P
GFC300C-[08,​10,​15]-L-[C,​F]-1-P-K
GFC300C-[08,​10,​15]-L-[C,​F]-1-W-P
GFC300C-[08,​10,​15]-L-[C,​F]-1-W-P-K
GFC300C-[08,​10,​15]-L-N-1-P
GFC300C-[08,​10,​15]-L-N-1-P-K
GFC300C-[08,​10,​15]-L-N-1-W-P
GFC300C-[08,​10,​15]-L-N-1-W-P-K
GFC300C-[08,​10,​15]-A-1-P
GFC300C-[08,​10,​15]-A-1-P-K
GFC300C-[08,​10,​15]-A-1-W-P
GFC300C-[08,​10,​15]-A-1-W-P-K
GFC300C-[08,​10,​15]-A-[C,​F]-1-P
GFC300C-[08,​10,​15]-A-[C,​F]-1-P-K
GFC300C-[08,​10,​15]-A-[C,​F]-1-W-P
GFC300C-[08,​10,​15]-A-[C,​F]-1-W-P-K
GFC300C-[08,​10,​15]-A-N-1-P
GFC300C-[08,​10,​15]-A-N-1-P-K
GFC300C-[08,​10,​15]-A-N-1-W-P
GFC300C-[08,​10,​15]-A-N-1-W-P-K
Part NumberVolume DiscountDays to Shipวันจัดส่งPneumatic Fitting Diameter Filter, Filtration Level Drain Cock Pressure Gauge Applicable Modular F.R.L Type Port thread type Check Valve Display Increment Display Unit Drain Format Port Screw Type Pressure Gauge Type Type
12 Day(s) or more Rc1/8 / Rc1/440μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-No Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/440μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-No Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/45μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-No Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/45μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-No Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/440μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-Round-shaped pressure gauge / Square Embedded Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/440μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-Round-shaped pressure gauge / Square Embedded Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/45μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-Round-shaped pressure gauge / Square Embedded Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/45μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-Round-shaped pressure gauge / Square Embedded Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/440μm-No (With Pressure Port Plug)G200PT-Mpa-Differential Pressure Type-No Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/440μm-No (With Pressure Port Plug)G200PT-Mpa-Differential Pressure Type-No Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/45μm-No (With Pressure Port Plug)G200PT-Mpa-Differential Pressure Type-No Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/45μm-No (With Pressure Port Plug)G200PT-Mpa-Differential Pressure Type-No Pressure GaugeStandard Type
12 Day(s) or more Rc1/8 / Rc1/440μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-No Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/440μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-No Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/45μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-No Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/45μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-No Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/440μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-Round-shaped pressure gauge / Square Embedded Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/440μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-Round-shaped pressure gauge / Square Embedded Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/45μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-Round-shaped pressure gauge / Square Embedded Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/45μm-With Standard Pressure TesterG200PT-Mpa-Differential Pressure Type-Round-shaped pressure gauge / Square Embedded Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/440μm-No (With Pressure Port Plug)G200PT-Mpa-Differential Pressure Type-No Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/440μm-No (With Pressure Port Plug)G200PT-Mpa-Differential Pressure Type-No Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/45μm-No (With Pressure Port Plug)G200PT-Mpa-Differential Pressure Type-No Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/8 / Rc1/45μm-No (With Pressure Port Plug)G200PT-Mpa-Differential Pressure Type-No Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-None-MpaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-Yes-MpaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-None-MpaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-Yes-MpaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-None-MpaDifferential Pressure TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-Yes-MpaDifferential Pressure TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-None-MpaDifferential Pressure TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-Yes-MpaDifferential Pressure TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoNo (With Pressure Port Plug)G300-None-MpaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoNo (With Pressure Port Plug)G300-Yes-MpaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoNo (With Pressure Port Plug)G300-None-MpaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoNo (With Pressure Port Plug)G300-Yes-MpaDifferential Pressure TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-None-MpaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-Yes-MpaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-None-MpaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-Yes-MpaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-None-MpaDifferential Pressure TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-Yes-MpaDifferential Pressure TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-None-MpaDifferential Pressure TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-Yes-MpaDifferential Pressure TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoNo (With Pressure Port Plug)G300-None-MpaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoNo (With Pressure Port Plug)G300-Yes-MpaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoNo (With Pressure Port Plug)G300-None-MpaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoNo (With Pressure Port Plug)G300-Yes-MpaDifferential Pressure TypePTWithout Pressure GaugeLow Pressure Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-None-MpaFloating TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-Yes-MpaFloating TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-None-MpaFloating TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-Yes-MpaFloating TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-None-MpaFloating TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoWith Standard Pressure TesterG300-Yes-MpaFloating TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-None-MpaFloating TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoWith Standard Pressure TesterG300-Yes-MpaFloating TypePTRound Pressure Gauge / Square Embedded Type Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoNo (With Pressure Port Plug)G300-None-MpaFloating TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/240μmAutoNo (With Pressure Port Plug)G300-Yes-MpaFloating TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoNo (With Pressure Port Plug)G300-None-MpaFloating TypePTWithout Pressure GaugeStandard Type
12 Day(s) or more Rc1/4 / Rc3/8 / Rc1/25μmAutoNo (With Pressure Port Plug)G300-Yes-MpaFloating TypePTWithout Pressure GaugeStandard Type

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Regulator Unit Combination Filter Regulator + Lubricator Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1
Bowl Material Metal Flow Direction Standard Flow (Right→Left)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)