• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

NSP series compact variable pump unit

NSP series compact variable pump unit

Features high efficiency pumps with a newly designed structure. A small, lightweight hydraulic unit featuring greatly improved cooling performance.

[Features]
· Small sized hydraulic units are used in large numbers as power sources for manufacturing machinery. Examples include use in NC lathe chuck switches and rotating tool rests or for vertical operation of the main shafts of machining centers.
· The NSP unit is an efficient, small sized, and lightweight hydraulic unit. The unit boasts an improved energy saving performance of approximately 40% compared to standard units during pressure-holding operations (compared to other products from manufacturer).
· A space saving and reduced weight design that drastically reduces the amount of space required for installation by limiting the capacity of the tank.
· A newly designed structure with improved efficiency featuring pump joints developed by a manufacturer with a great deal of experience and know-how.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
NSP-20-22V1A3-13
NSP-20-22V1A4-13
Part NumberVolume DiscountDays to Shipวันจัดส่งMotor Pump Type Working Hydraulic Oil Flow Rate Control Pressure Adjustment Range
(MPa)
36 Day(s) or more PresenceVaneMineral oilPresence3.5~6.0
36 Day(s) or more PresenceVaneMineral oilPresence5.5~8.0

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Pump Unit Pump Capacity(cm3/rev) 16.0 Motor Voltage AC200V 50Hz / AC200V 60Hz / AC220V 60Hz
Mounting Method Mounting Foot Type Electric Motor Output(W) 2200 Tank Capacity(ℓ) 20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)