• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

NCP Series Standard Variable Pump Unit

NCP Series Standard Variable Pump Unit

An energy saving, high performance unit. Different units are available for different applications.

[Features]
· A standard type compact and cost effective unit. The NCP series is equipped with either a variable vane pump (VDS, VDR, or VDC series) or a variable piston pump (PVS/PZS series.
· A highly reliable energy saving power unit with low noise and low heat generating properties.
· An already well-served product series that has been expanded even further. Select the most appropriate product from the wide variety of models on offer, with tank capacities ranging from 30r to 650r.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
NCP-30-1.5PV8N1-BR-12
NCP-40-1.5PV8N2-C1R2-21
NCP-60-2.2PV16N1-R2-21
NCP-60-3.7PV16N2-C1R2-21
NCP-60-3.7PV16N2-R2-21
NCP-100-5.5PV16N2-C1R2-21
NCP-100-5.5PV22N1-R2-21
Part NumberVolume DiscountDays to Shipวันจัดส่งMotor Pump Capacity
(cm3/rev)
Pump Type Working Hydraulic Oil Electric Motor Output
(W)
Pressure Adjustment Range
(MPa)
Base Block General Purpose Fan Cooler Tank Capacity
(ℓ)
67 Day(s) or more Presence8.0PistonMineral oil15002~7AvailableNo30
67 Day(s) or more Presence8.0PistonMineral oil15007~14NoAvailable40
67 Day(s) or more Presence16.5PistonMineral oil22002~7NoNo60
67 Day(s) or more Presence16.5PistonMineral oil37007~14NoAvailable60
Quote Presence16.5PistonMineral oil37007~14NoNo60
67 Day(s) or more Presence16.5PistonMineral oil55007~14NoAvailable100
Quote Presence22.0PistonMineral oil55002~7NoNo100

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Pump Unit Motor Voltage AC200V 50Hz / AC200V 60Hz / AC220V 60Hz Mounting Method Mounting Foot Type