• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Piping Flange Kit

Piping Flange Kit

Flange kits consisting of flanges, bolts, washers and O-rings are available for each type of pump.

[Features]
· Flange kits consisting of flanges, bolts, washers and O-rings are for sale for each type of pump.
· The component configuration table shows the flange kits of screw-in types. For welding types, a flange part number such as IH03J-200040 (the "1" in the model number IH03J-100040 is replaced with a "2") will be used. Other accessories are the same.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
IHF-2-E-20
IHF-2-T-20
IHF-3-E-20
IHF-3-T-20
IHF-4-E-20
IHF-4-T-20
IHF-5-E-20
IHF-5-T-20
IHF-6-E-20
IHF-6-T-20
IHF-22-E-20
IHF-22-T-20
IHF-23-E-20
IHF-23-T-20
IHF-24-E-20
IHF-24-T-20
IHF-25-E-20
IHF-25-T-20
IHF-26-E-20
IHF-26-T-20
IHF-33-E-20
IHF-33-T-20
IHF-34-E-20
IHF-34-T-20
IHF-35-E-20
IHF-35-T-20
IHF-36-E-20
IHF-36-T-20
IHF-44-E-20
IHF-44-T-20
IHF-45-E-20
IHF-45-T-20
IHF-46-E-20
IHF-46-T-20
PJF-10300E
PJF-10300T
PJF-10400E
PJF-10400T
PJF-10500E
PJF-10500T
PJF-10600E
PJF-10600T
PSF-101000
PSF-102000
PZF-4-T-10
PZF-6-T-10
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSApplicable Pump Format Specifications
Quote 10IPH-2A(B)-*-11Welded Type
Quote 10IPH-2A(B)-*-11Screw-In Type
Quote 10IPH-3A(B)-*-20Welded Type
Quote -IPH-3A(B)-*-20Screw-In Type
Quote -IPH-4A(B)-*-20Welded Type
Quote 10IPH-4A(B)-*-20Screw-In Type
Quote -IPH-5A(B)-*-21(11)Welded Type
Quote 10IPH-5A(B)-*-21(11)Screw-In Type
Quote 10IPH-6A(B)-*-21(11)Welded Type
Quote -IPH-6A(B)-*-21(11)Screw-In Type
Quote -IPH-22B-*-*-11Welded Type
Quote 10IPH-22B-*-*-11Screw-In Type
Quote -IPH-23B-*-*-11Welded Type
Quote 10IPH-23B-*-*-11Screw-In Type
Quote 10IPH-24B-*-*-11Welded Type
Quote 10IPH-24B-*-*-11Screw-In Type
Quote -IPH-25B-*-*-11Welded Type
Quote -IPH-25B-*-*-11Screw-In Type
Quote -IPH-26B-*-*-11Welded Type
Quote 10IPH-26B-*-*-11Screw-In Type
Quote -IPH-33B-*-*-11Welded Type
Quote -IPH-33B-*-*-11Screw-In Type
Quote -IPH-34B-*-*-11Welded Type
Quote -IPH-34B-*-*-11Screw-In Type
Quote 10IPH-35B-*-*-11Welded Type
Quote 10IPH-35B-*-*-11Screw-In Type
Quote -IPH-36B-*-*-11Welded Type
Quote -IPH-36B-*-*-11Screw-In Type
Quote 10IPH-44B-*-*-11Welded Type
Quote -IPH-44B-*-*-11Screw-In Type
Quote 10IPH-45B-*-*-11Welded Type
Quote -IPH-45B-*-*-11Screw-In Type
Quote 10IPH-46B-*-*-11Welded Type
Quote -IPH-46B-*-*-11Screw-In Type
Quote 10PZS-3BWelded Type
Quote 10PZS-3BScrew-In Type
Quote -PZS-4BWelded Type
Quote -PZS-4BScrew-In Type
Quote -PZS-5BWelded Type
Quote -PZS-5BScrew-In Type
Quote -PZS-6BWelded Type
Quote -PZS-6BScrew-In Type
Quote 10PVS-1B-16, 22Screw-In Type
31 Day(s) or more -PVS-2B-35, 45Screw-In Type
Quote -PZ-4B-100Screw-In Type
Quote -PZ-6B-180/220Screw-In Type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Related Components Types of Related components Parts for Pump Piping

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)