• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

VDR (13D) series uni-pump

VDR (13D) series uni-pump

[Features]
· An energy saving and cost effective pump.
· Features a precision built-in pressure compensating mechanism.
· Although the action of the spring means that ring movement is eccentric, increases in pressure will cause it to move to the center, setting the discharge amount to zero.
· Enables the omission of relief and unload valves in circuit configurations.
· Input will not increase in proportion to pressure, which prevents increases in oil temperature and helps make the unit smaller.
· The new design provides improved durability and low noise.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
UVD-1A-A2-0.75-4-30
UVD-1A-A3-2.2-4-30
UVD-2A-A2-2.2-4-30
UVD-11A-A2-A2-2.2-4-30
Part NumberVolume DiscountDays to Shipวันจัดส่งMotor Pump Capacity
(cm3/rev)
Pump Type Working Hydraulic Oil Pressure Rating
(MPa)
Flow Rate Control Electric Motor Output
(W)
Pressure Adjustment Range
(MPa)
Number of Pump
Quote Presence13.9VaneMineral oil6Presence7501.5~3.5Single
31 Day(s) or more Presence11.1VaneMineral oil6Presence22003.0~6.0Single
32 Day(s) or more Presence25VaneMineral oil5Presence22001.5~3.5Single
32 Day(s) or more Presence13.9+13.9VaneMineral oil5Presence22001.5~3.5Double

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Pump Motor Voltage AC200V 50Hz / AC200V 60Hz / AC220V 60Hz Mounting Method Mounting Foot Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)