• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

UVN Series Variable Vain Universal NSP Pump

UVN Series Variable Vain Universal NSP Pump

An energy saving, lightweight, compact, low noise, and long life pump with high operating efficiency.

[Features]
· A vane pump featuring characteristics such as low pressure and high efficiency operation. Reduces external drainage. Its optimized pressure balance delivers improved efficiency and heat generating properties (produces little heat).
· This helps increase the energy saving performance of mother machines, improve machining accuracy, etc.
· The pump and electric motor are designed especially for uni-pumps, helping make it more lightweight and compact. It is also easy to use, which in turn helps broaden its potential applications.
· The pump and electric motor shaft are connected via joint, helping protect against the effects of shaft vibration and misalignment while also ensuring quieter operation.
· The connected parts are oil lubricated, helping prevent the shaft from suffering wear and abrasion while also prolonging its service life.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

UVN-1A-1A3-1.5-4-11

 
Part Number
UVN-1A-1A3-1.5-4-11
Part NumberVolume DiscountDays to Shipวันจัดส่งMotor Pump Type Working Hydraulic Oil Pressure Rating
(MPa)
Flow Rate Control
4 Day(s) or more PresenceVaneMineral oil8Presence

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Pump Pump Capacity(cm3/rev) 16.1 Motor Voltage AC200V 50Hz / AC200V 60Hz / AC220V 60Hz
Mounting Method Mounting Foot Type Electric Motor Output(W) 1500 Pressure Adjustment Range(MPa) 3.5~6.0
Number of Pump Single

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)