Gauge Cocks

Gauge Cocks

[Features]
· Extremely compact and requires little space for mounting.
· A simple structure with a logical design and ample functionality.
· Features a maximum operating pressure of 35MPa (357kgf/cm2). Suitable for a wide range of pressures.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
K2-F02-11
K2-F03-10
K2-F04-10
K2-T02-11
K2-T03-10
K2-T04-10
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNominal Diameter (size) Max. Operating Pressure
(MPa)
Design number Mounting Method
Quote -G1/42111Flange Shape
Quote -G3/83510Flange Shape
Quote -G1/23510Flange Shape
2 Day(s) or more -G1/42111Float Shape
Quote 10G3/83510Float Shape
Quote -G1/23510Float Shape

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)