• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

DSS/DSA 22 Design Series Solenoid Control Valve (Part Numbers)

DSS/DSA 22 Design Series Solenoid Control Valve

A high pressure and large capacity valve that uses an SS (SA)-G01 wet type solenoid valve for a long service life and reliable operation.

[Features]
· High performance and well-established SS (SA)-G01 wet type solenoid valves are used for the pilot valves, ensuring a long service life and reliable operation.
· The high pressure and large capacity 04 and 06 sizes can be used for up to 300l/min and 600l/min respectively.
· The unique flow channel design drastically improves pressure loss performance and increases the efficiency of the system circuits.
· Removing the plug makes it easy to rearrange parts without removing the valve when making internal modifications to the pilot and drain.
· Ensures the necessary pilot pressure for switching when using a tandem center type valve (with built-in check valve) for pilot pressures with an internal pilot type (optional).

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

DSA-G04-A3X-AR-C2-22

Part Number
DSA-G04-A3X-AR-C2-22
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSMax. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Pilot System Hydraulic Oil Drain Type Switching Type Nominal Diameter Flow channel form at transition Surgeless Form G Threaded Conversion Adapters Manual Push Button Indicator Light Quick Return Shape Built-in Rectifier Manual Lock Spool Stroke Adjuster Shape P Port Throttle Flow Regulator Valve Meter-out Method Flow Regulator Valve Check Valve for Pilot Pressure Model
Quote -35MPa300PABT OpenAC200V[Spring Offset] A Side Spring OffsetSingleInternalMineral Oil TypeInternal2 Position Type04 sizeCloseNot CompliantNoNoAvailableNot CompliantNoNoNot CompliantNoNoNoDIN Connector Type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Valve Main Body Application Single Item Connection Method Subplate (Not Included)
Design number 22

Please check the type/dimensions/specifications of the part DSA-G04-A3X-AR-C2-22 in the DSS/DSA 22 Design Series Solenoid Control Valve series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน DSA-G04-A3X-AR-C2-22 ในชุด DSS/DSA 22 Design Series Solenoid Control Valve

Products like this...

Part Number
DSA-G04-A3X-AELR-D2-22
DSA-G04-A3X-AGR-D2-22
DSA-G04-A3X-AR-D2-22
DSA-G04-A3X-C1-22
DSA-G04-A3X-C230-22
DSA-G04-A3X-E-C2-22
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSMax. Operating Pressure Max. Flow
(ℓ/min)
Position Format of Neutral Position Power Supply Operation Method Solenoid Type Pilot System Hydraulic Oil Drain Type Switching Type Nominal Diameter Flow channel form at transition Surgeless Form G Threaded Conversion Adapters Manual Push Button Indicator Light Quick Return Shape Built-in Rectifier Manual Lock Spool Stroke Adjuster Shape P Port Throttle Flow Regulator Valve Meter-out Method Flow Regulator Valve Check Valve for Pilot Pressure Model
Quote 1035MPa300PABT OpenDC24V[Spring Offset] A Side Spring OffsetSingleExternal PartsMineral Oil TypeInternal2 Position Type04 sizeCloseNot CompliantNoNoAvailableNot CompliantNoNoApplicableNoNoNoDIN Connector Type
Quote 1035MPa300PABT OpenDC24V[Spring Offset] A Side Spring OffsetSingleInternalMineral Oil TypeInternal2 Position Type04 sizeCloseApplicableNoNoAvailableNot CompliantNoNoNot CompliantNoNoNoDIN Connector Type
Quote -35MPa300PABT OpenDC24V[Spring Offset] A Side Spring OffsetSingleInternalMineral Oil TypeInternal2 Position Type04 sizeCloseNot CompliantNoNoAvailableNot CompliantNoNoNot CompliantNoNoNoDIN Connector Type
Quote 1035MPa300PABT OpenAC100V[Spring Offset] A Side Spring OffsetSingleInternalMineral Oil TypeExternal Parts2 Position Type04 sizeCloseNot CompliantNoNoNoNot CompliantNoNoNot CompliantNoNoNoDIN Connector Type
Quote -35MPa300PABT OpenAC220V[Spring Offset] A Side Spring OffsetSingleInternalMineral Oil TypeExternal Parts2 Position Type04 sizeCloseNot CompliantNoNoNoNot CompliantNoNoNot CompliantNoNoNoDIN Connector Type
Quote 1035MPa300PABT OpenAC200V[Spring Offset] A Side Spring OffsetSingleExternal PartsMineral Oil TypeExternal Parts2 Position Type04 sizeCloseNot CompliantNoNoNoNot CompliantNoNoNot CompliantNoNoNoDIN Connector Type