• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

F type flow control Valve

F type flow control <And check> Valve <with pressure compensation>

Its wide range of flow rate control and pressure compensating mechanism ensure that the controlled flow rate will remain constant, even if there are pressure changes.

[Features]
· Features a wide flow control range.
· Equipped with a pressure compensating mechanism which ensures that the controlled flow rate remains constant, even if there are changes in pressure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CF-G06-170-20
CF-G10-373-20
F-G06-170-20
F-G10-373-20
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNominal Diameter (size) Check Valve Control Flow Rate
(ℓ/min)
31 Day(s) or more -3/4Available9~170
31 Day(s) or more 101 1/4Available20~373
31 Day(s) or more -3/4No9~170
31 Day(s) or more 101 1/4No20~373

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Max. Operating Pressure(MPa) 21 Cracking pressure(MPa) 0.1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)