• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.

Modular Electromagnetic Proportional Regulating Valve

Modular Electromagnetic Proportional Regulating Valve

Equipped with a relief function for excellent performance responding to pressures.

[Features]
· Takes the easy-to-use nature of modular valves and applies it to a proportional solenoid pressure reducing valve, enabling pressures within hydraulic systems to be reduced and controlled in relation to the input current.
· Ideal for compact hydraulic systems such as those in manufacturing machinery. Used for continuous proportional control of workpiece chuck pressures on lathes, etc.
· Equipped with a relief function for excellent performance responding to pressures.

Part Number

Configured Part Number is shown.

Part Number
EOG-G01-P1-11
EOG-G01-P2-11
EOG-G01-PB-11
Part NumberVolume DiscountDays to ShipPressure Control Range
(MPa)
Quote 0.4~7
Quote 0.6~14
Quote 0.3~2.5

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 25 Max. Flow(ℓ/min) 30 Control Port P Port