• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Desk type vibration isolator

Desk type vibration isolator

[Features]
· The ID type is an air-spring vibration removal board with an automatic level regulator.
· The UD type ensures precision in equipped equipment via its special high performance air-spring.
· Does not cause technostress due to its ease of use and elegant design.
· The SD type is a high performance vibration removal board. Employs special vibration-proof rubber with a low natural frequency.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ID-1085
ID-1285
ID-8060
SD-1080
SD-1280
SD-8060
UD-A2
Part NumberVolume DiscountDays to Shipวันจัดส่งTypes Base Width
(mm)
Base Depth
(mm)
Height
(mm)
Mountable mass
(kg)
Natural frequency
(Hz)
Base Material Air Source
Quote Air Spring Type with Automatic Level Controller885685750200About 1.8 in horizontal, about 1.2 in verticalStainless SteelSeparately necessary
Quote Air Spring Type with Automatic Level Controller1085685750200About 1.8 in horizontal, about 1.2 in verticalStainless SteelSeparately necessary
Quote Air Spring Type with Automatic Level Controller685435750200About 1.8 in horizontal, about 1.2 in verticalStainless SteelSeparately necessary
Quote High Attenuation Anti-vibration Rubber Type900700750130About 3 in horizontal, about 4 in verticalSteel plates (SPCC)N/A
Quote High Attenuation Anti-vibration Rubber Type1100700750120About 3 in horizontal, about 4 in verticalSteel plates (SPCC)N/A
Quote High Attenuation Anti-vibration Rubber Type700500750160About 3 in horizontal, about 4 in verticalSteel plates (SPCC)N/A
Quote Air Spring Type540600700130About 2.5 in horizontal, about 2.5 in verticalStainless SteelSeparately necessary

Loading...กำลังโหลด …

  1. 1
 

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)