• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Precision Vibration Isolation Platform

Precision Vibration Isolation Platform

[Features]
· An air-spring type precision vibration removal board. Suitable for use in optical systems, optical experiments, precision inspection devices, and measurement devices.
· The surface plate is made of SUS430 (magnetized stainless steel core specification) with M6 tapped holes at a pitch of 50 mm.
· When there is no air piping or no air source can be secured, a silent type compressor can be used (sold separately - refer to P. 806).

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
ORD-1290
ORD-1510
ORD-1890
ORD-2010
ORD-2412
ORE-1290
ORE-1510
ORE-1890
ORE-2010
ORE-2412
ORR-1290
ORR-1510
ORR-1890
ORR-2010
ORR-2412
OSD-1290
OSD-1510
OSD-1890
OSD-2010
OSD-2412
Part NumberVolume DiscountDays to Shipวันจัดส่งTypes Base Width
(mm)
Base Depth
(mm)
Height
(mm)
Mountable mass
(kg)
Natural frequency
(Hz)
Quote Viscous damper type1200900770200About 2 in horizontal, about 1.2 in vertical
Quote Viscous damper type15001000770200About 2 in horizontal, about 1.2 in vertical
Quote Viscous damper type1800900770250About 2 in horizontal, about 1.2 in vertical
Quote Viscous damper type20001000770250About 2 in horizontal, about 1.2 in vertical
Quote Viscous damper type24001200770250About 2 in horizontal, about 1.2 in vertical
Quote Air Spring Type1200900770200About 1.8 in horizontal, about 1.5 in vertical
Quote Air Spring Type15001000770200About 1.8 in horizontal, about 1.5 in vertical
Quote Air Spring Type1800900770250About 1.8 in horizontal, about 1.5 in vertical
Quote Air Spring Type20001000770250About 1.8 in horizontal, about 1.5 in vertical
Quote Air Spring Type24001200770250About 1.8 in horizontal, about 1.5 in vertical
Quote High Attenuation Anti-vibration Rubber Type1200900720200About 3.8 in horizontal, about 9 in vertical
Quote High Attenuation Anti-vibration Rubber Type15001000720200About 3.8 in horizontal, about 9 in vertical
Quote High Attenuation Anti-vibration Rubber Type1800900720250About 3.8 in horizontal, about 9 in vertical
Quote High Attenuation Anti-vibration Rubber Type20001000720250About 3.8 in horizontal, about 9 in vertical
Quote High Attenuation Anti-vibration Rubber Type24001200750250About 3.8 in horizontal, about 9 in vertical
Quote Air Spring Type1200900770200About 0.5 in horizontal, about 1 in vertical
Quote Air Spring Type15001000770200About 0.5 in horizontal, about 1 in vertical
Quote Air Spring Type1800900770250About 0.5 in horizontal, about 1 in vertical
Quote Air Spring Type20001000770250About 0.5 in horizontal, about 1 in vertical
Quote Air Spring Type24001200770250About 0.5 in horizontal, about 1 in vertical

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Base Material Stainless steel (SUS430) Air Source Separately necessary

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)