• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

One Touch WindowHigh-Neck ShapeWith Net typeQ Series

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CMD-Q1-HG
CMD-Q1-HGN
CMD-Q2-HG
CMD-Q2-HGN
CMD-Q3-HG
CMD-Q3-HGN
Part NumberVolume DiscountDays to Shipวันจัดส่งMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)
Roller Catch
17 Day(s) or more Foamed Polyethylene130200None
10 Day(s) or more Neoprene Rubber130200None
28 Day(s) or more Foamed Polyethylene200300Available
28 Day(s) or more Neoprene Rubber200300Available
28 Day(s) or more Foamed Polyethylene350500Available
28 Day(s) or more Neoprene Rubber350500Available

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Corrosion Resistance Corrosion Resistance Cover Thickness H(mm) 113

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)