• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

M Type, 4 Holes, Red Circle (Hiromaru) (Fastening Screw)

M Type, 4 Holes, Red Circle (Hiromaru) (Fastening Screw)

The main body is made from a special ultra-hard synthetic resin that resists damage from any kind of shock. The reflector repels oil so there is no need to worry about the reflector being dirtied by oil. Easy to remove and clean even if impurities enter from the oil inlet/outlet.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
MB-4
MC-4
MD-4
Part NumberVolume DiscountDays to Shipวันจัดส่งRound-shaped Type, Mounting Hole Diameter
(φ)
Round-shaped Type Mounting Screw Hole Centered (Pitch)
(mm)
21 Day(s) or more 3547.5
11 Day(s) or more 4254
11 Day(s) or more 5567.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Round-shaped type Circular Type Screw Type Additional Functions for Level Visibility Gage Mark
Other Added Functions No Round-shaped Type Mounting Screw Diameter M5(P0.8) Body Material Extra Hard Special Snthetic Resin
Maximum Operating Temperature(℃) 100 Function Details for Level Visibility 4-Hole Hinomaru Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)