• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Copper Tube Fitting & Valve B-Type Copper Tube Biting Fitting Fastening Union

Copper Tube Fitting & Valve  B-Type Copper Tube Biting Fitting  Fastening Union

A fitting for up to medium-diameter high-pressure piping when used within general hydraulic pressures. For hydraulic piping paths subject to impact pressure and vibration.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
KSU6-B
KSU8-B
KSU10-B
KSU12-B
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Operating Temperature Range
(°C)
13 Day(s) or more 66-20~150
13 Day(s) or more 88-20~150
13 Day(s) or more 1010-20~150
13 Day(s) or more 1212-20~150

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 14 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa