• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Copper Tube Fitting & Valve B-1 Type Copper Tube Biting Fitting Union

Copper Tube Fitting & Valve  B-1 Type Copper Tube Biting Fitting  Union

A fitting for up to medium-diameter high-pressure piping, working under general hydraulic pressure. Use with maximum operating pressures of 3.5 MPa or less with no shock or vibration applied, such as lubricant, grease, or pneumatic piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
KU4-B-1
KU6-B-1
KU8-B-1
KU10-B-1
KU12-B-1
KU15-B-1
KU20-B-1
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)
13 Day(s) or more 447-20~150
13 Day(s) or more 667-20~150
13 Day(s) or more 887-20~150
13 Day(s) or more 10107-20~150
13 Day(s) or more 12127-20~150
13 Day(s) or more 15157-20~150
13 Day(s) or more 20203.5-20~150

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)