Vibration Resistant NE Type Steel Pipe Use Biting Fitting, Adjustable Direction Center Tee

Vibration Resistant NE Type Steel Pipe Use Biting Fitting, Adjustable Direction Center Tee

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

Part Number

Configured Part Number is shown.

Part Number
KTB10-000E
KTB12-000E
KTB15-000E
KTB16-000E
KTB18-000E
KTB20-000E
KTB22-000E
KTB25-000E
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D.
(Ø)
Applicable Pipe O.D. 1
(mm)
Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)
13 Day(s) or more 10101040-20~250
13 Day(s) or more 12121240-20~250
13 Day(s) or more 15151540-20~250
13 Day(s) or more 16161631-20~250
13 Day(s) or more 18181831-20~250
13 Day(s) or more 20202031-20~250
13 Day(s) or more 22222231-20~250
13 Day(s) or more 25252531-20~250

Loading...

  1. 1

Basic Information

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Connection Type - Equal Diameter Tube Union Tees Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size
Material of Applicable Pipe Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)