• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Parallel Screw Long Connector (O-Ring, Bonded Seal)

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Parallel Screw Long Connector (O-Ring, Bonded Seal)

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

PDF

Japanese Only

Part Number
KCG08-020E
KCG10-020E
KCG10-030E
KCG12-020E
KCG12-030E
KCG15-040E
KCG16-030E
KCG16-040E
KCG18-040E
KCG20-040E
KCG20-060E
KCG22-040E
KCG22-060E
KCG25-080E
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)
13 Day(s) or more 881/4B(8A)50-20~250
13 Day(s) or more 10101/4B(8A)40-20~250
13 Day(s) or more 10103/8B(10A)40-20~250
13 Day(s) or more 12121/4B(8A)40-20~250
13 Day(s) or more 12123/8B(10A)40-20~250
13 Day(s) or more 15151/2B(15A)40-20~250
13 Day(s) or more 16163/8B(10A)31-20~250
13 Day(s) or more 16161/2B(15A)31-20~250
13 Day(s) or more 18181/2B(15A)31-20~250
13 Day(s) or more 20201/2B(15A)31-20~250
13 Day(s) or more 20203/4B(20A)31-20~250
13 Day(s) or more 22221/2B(15A)31-20~250
13 Day(s) or more 22223/4B(20A)31-20~250
13 Day(s) or more 25251B(25A)31-20~250

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)