• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Nipple in Tee (Female)

Flareless Fitting for Anti-Vibration Fitting NE Type Steel Pipe Type - Nipple in Tee (Female)

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

PDF

Japanese Only

Part Number
KTH06-010E
KTH08-020E
KTH10-020E
KTH12-020E
KTH12-030E
KTH15-030E
KTH15-040E
KTH16-040E
KTH18-040E
KTH20-060E
KTH22-060E
KTH25-060E
KTH25-080E
KTH28-080E
KTH30-080E
KTH30-100E
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Max. Operating Pressure
(MPa)
Operating Temperature Range
(°C)
13 Day(s) or more 661/8B(6A)50-20~250
13 Day(s) or more 881/4B(8A)50-20~250
13 Day(s) or more 10101/4B(8A)40-20~250
13 Day(s) or more 12121/4B(8A)40-20~250
13 Day(s) or more 12123/8B(10A)40-20~250
13 Day(s) or more 15153/8B(10A)40-20~250
13 Day(s) or more 15151/2B(15A)40-20~250
13 Day(s) or more 16161/2B(15A)31-20~250
13 Day(s) or more 18181/2B(15A)31-20~250
13 Day(s) or more 20203/4B(20A)31-20~250
13 Day(s) or more 22223/4B(20A)31-20~250
13 Day(s) or more 25253/4B(20A)31-20~250
13 Day(s) or more 25251B(25A)31-20~250
13 Day(s) or more 28281B(25A)28-20~250
13 Day(s) or more 30301B(25A)28-20~250
13 Day(s) or more 30301 1/4B(32A)28-20~250

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type Rc Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)