• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Synchronous Pulley H100 Type BF

Synchronous Pulley H100 Type BF

Pulley for turning the synchro belt. The special sized axles can also be processed. An abundant selection of sizes are available.

[Features]
· Shaft hole machining type.
· Abundant sizes can be used for special shaft diameters (general purpose specifications).
· Bushings type.
· Use taper lock (TL) bushing.
· Easy to install and remove on shaft

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
14H100BF
15H100BF
16H100BF
18H100BF
19H100BF
20H100BF
21H100BF
22H100BF
24H100BF
25H100BF
26H100BF
28H100BF
30H100BF
32H100BF
34H100BF
36H100BF
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Teeth
(T)
Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
Outer Dia. D
(mm)
Pulley/Idler Belt Shape Type
7 Day(s) or more 14261555.22Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 15301559.27Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 16301563.31Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 18321571.39Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
13 Day(s) or more 19321575.44Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 20381579.48Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 21381583.52Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 22381587.56Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 24381595.65Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 25382099.69Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 263820103.73Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 283820111.82Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 303820119.9Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 323820127.99Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
13 Day(s) or more 343820136.07Pulley (No Bearing)Trapezoid Tooth Profile Circular Type
7 Day(s) or more 364020144.16Pulley (No Bearing)Trapezoid Tooth Profile Circular Type

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Timing pulley Belt Series H Belt Width Used (mm)(mm) 25.4
Belt Width Used(Inch)(Inch) 1 Pulley Shape Shape B Material Carbon Steel
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)