• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stainless Steel, 16.2 MPa, Powerful Lock, Angle, Needle Stop Valve

Stainless Steel, 16.2 MPa, Powerful Lock, Angle, Needle Stop Valve

PTFE packing with excellent corrosion resistance, needle-type seize prevention processing enables flow rate adjustment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
PUH-016-3-SH
PUH-016-3.2-SH
PUH-016-4-SH
PUH-016-6-SH
PUH-016-6.35-SH
PUH-016-8-SH
PUH-016-9.52-SH
PUH-016-10-SH
PUH-016-12-SH
PUH-016-12.7-SH
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)
Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)
Panel Thickness T (Max)
(mm)
Quote 10-3-20~1500~16.225.654402.40.1113.210.56.0
Quote 103.23.2-20~1500~16.225.654402.80.1313.210.56.0
Quote 10-4-20~1500~16.226.654403.50.1413.210.56.0
Quote 1066-20~1500~16.228.954405.00.2113.210.56.0
47 Day(s) or more 106.356.35-20~1500~16.228.954405.00.2813.210.56.0
Quote 1088-20~1500~16.229.054405.00.3213.210.56.0
Quote 109.529.52-20~1500~16.233.471.0506.50.9619.514.08.0
Quote 101010-20~1500~16.234.171.0506.50.9619.514.08.0
Quote 101212-20~1500~16.236.671.0506.51.1719.514.08.0
Quote 1012.712.7-20~1500~16.236.671.0506.51.1719.514.08.0

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Shape Angle Type Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Chemical / Steam
Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint Handle Shape Round-shaped handle
Body Lining No Operation Method Manual Panel Thickness T (Min)(mm) 2.0
Main Body Specifications Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)