• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Flexible Shafts

Flexible Shafts
  • Volume Discount

Flexible shaft that can transmit low power and high speed, while allowing direction to be changed freely.

[Features]
· As drive side can be freely connected to side driven.
· Equipment arrangement is free without the need for accurate centering.
· Torque can even be transmitted with a mechanism that is fixed and the other side moves, or both sides move.
For types covered with tubes, exposure of the rotating part is minimal and safe.
· Lubricating oil is sealed in, so maintenance is easy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CS-04FF-0.5
CS-04FF-1
CS-04FF-1.5
CS-04FF-2
CS-04FF-3
CS-04FF-4
CS-04FF-5
CS-04MF-0.5
CS-04MF-1
CS-04MF-1.5
CS-04MF-2
CS-04MF-3
CS-04MF-4
CS-04MF-5
CS-04MM-0.5
CS-04MM-1
CS-04MM-1.5
CS-04MM-2
CS-04MM-3
CS-04MM-4
CS-04MM-5
CS-06FF-0.5
CS-06FF-1
CS-06FF-1.5
CS-06FF-2
CS-06FF-3
CS-06FF-4
CS-06FF-5
CS-06MF-0.5
CS-06MF-1
CS-06MF-1.5
CS-06MF-2
CS-06MF-3
CS-06MF-4
CS-06MF-5
CS-06MM-0.5
CS-06MM-1
CS-06MM-1.5
CS-06MM-2
CS-06MM-3
CS-06MM-4
CS-06MM-5
CS-08FF-0.5
CS-08FF-1
CS-08FF-1.5
CS-08FF-2
CS-08FF-3
CS-08FF-4
CS-08FF-5
CS-08MF-0.5
CS-08MF-1
CS-08MF-1.5
CS-08MF-2
CS-08MF-3
CS-08MF-4
CS-08MF-5
CS-08MM-0.5
CS-08MM-1
CS-08MM-1.5
CS-08MM-2
Part NumberVolume DiscountDays to Shipวันจัดส่งAllowable Torque Range
(N•m)
Full Length
(mm)
Allowable Torque
(N•m)
Core Nominal Diameter The format of drive side shaft end Driven Shaft End Type
Available 13 Day(s) or more 0.05~1.005000.2944FF
13 Day(s) or more 0.05~1.0010000.2944FF
13 Day(s) or more 0.05~1.0015000.2944FF
13 Day(s) or more 0.05~1.0020000.2944FF
13 Day(s) or more 0.05~1.0030000.2944FF
13 Day(s) or more 0.05~1.0040000.2944FF
13 Day(s) or more 0.05~1.0050000.2944FF
13 Day(s) or more 0.05~1.005000.2944MF
13 Day(s) or more 0.05~1.0010000.2944MF
13 Day(s) or more 0.05~1.0015000.2944MF
13 Day(s) or more 0.05~1.0020000.2944MF
13 Day(s) or more 0.05~1.0030000.2944MF
13 Day(s) or more 0.05~1.0040000.2944MF
13 Day(s) or more 0.05~1.0050000.2944MF
13 Day(s) or more 0.05~1.005000.2944MM
13 Day(s) or more 0.05~1.0010000.2944MM
13 Day(s) or more 0.05~1.0015000.2944MM
13 Day(s) or more 0.05~1.0020000.2944MM
13 Day(s) or more 0.05~1.0030000.2944MM
13 Day(s) or more 0.05~1.0040000.2944MM
13 Day(s) or more 0.05~1.0050000.2944MM
13 Day(s) or more 1.01~3.005001.0786FF
13 Day(s) or more 1.01~3.0010001.0786FF
13 Day(s) or more 1.01~3.0015001.0786FF
13 Day(s) or more 1.01~3.0020001.0786FF
13 Day(s) or more 1.01~3.0030001.0786FF
13 Day(s) or more 1.01~3.0040001.0786FF
13 Day(s) or more 1.01~3.0050001.0786FF
13 Day(s) or more 1.01~3.005001.0786MF
13 Day(s) or more 1.01~3.0010001.0786MF
13 Day(s) or more 1.01~3.0015001.0786MF
13 Day(s) or more 1.01~3.0020001.0786MF
13 Day(s) or more 1.01~3.0030001.0786MF
13 Day(s) or more 1.01~3.0040001.0786MF
13 Day(s) or more 1.01~3.0050001.0786MF
13 Day(s) or more 1.01~3.005001.0786MM
13 Day(s) or more 1.01~3.0010001.0786MM
13 Day(s) or more 1.01~3.0015001.0786MM
13 Day(s) or more 1.01~3.0020001.0786MM
13 Day(s) or more 1.01~3.0030001.0786MM
13 Day(s) or more 1.01~3.0040001.0786MM
13 Day(s) or more 1.01~3.0050001.0786MM
13 Day(s) or more 1.01~3.005001.6668FF
13 Day(s) or more 1.01~3.0010001.6668FF
13 Day(s) or more 1.01~3.0015001.6668FF
13 Day(s) or more 1.01~3.0020001.6668FF
13 Day(s) or more 1.01~3.0030001.6668FF
13 Day(s) or more 1.01~3.0040001.6668FF
13 Day(s) or more 1.01~3.0050001.6668FF
13 Day(s) or more 1.01~3.005001.6668MF
13 Day(s) or more 1.01~3.0010001.6668MF
13 Day(s) or more 1.01~3.0015001.6668MF
13 Day(s) or more 1.01~3.0020001.6668MF
13 Day(s) or more 1.01~3.0030001.6668MF
13 Day(s) or more 1.01~3.0040001.6668MF
13 Day(s) or more 1.01~3.0050001.6668MF
13 Day(s) or more 1.01~3.005001.6668MM
13 Day(s) or more 1.01~3.0010001.6668MM
13 Day(s) or more 1.01~3.0015001.6668MM
13 Day(s) or more 1.01~3.0020001.6668MM

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Type Flex Type Body Material Hard steel wire Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)