Line Filter, T Type Upward Facing, UL

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
UL-03A-10U-IV
UL-04A-10U-IV
UL-06A-10U-IV
UL-08A-10U-IV
UL-10A-10U-IV
UL-12A-10U-IV
UL-16A-10U-IV
UL-20B-10U-IV
UL-24B-10U-IV
Part NumberVolume DiscountDays to Shipวันจัดส่งBore diameter Outer Diameter D
(φ)
1 Day(s) Rc3/8(10A)83
1 Day(s) Rc1/2(15A)83
1 Day(s) Rc3/4(20A)83
1 Day(s) Rc1(25A)83
1 Day(s) Rc1 1/4(32A)106
1 Day(s) Rc1 1/2(40A)106
1 Day(s) Rc2(50A)132
1 Day(s) Rc2 1/2(65A)165.2
1 Day(s) Rc3(80A)165.2

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Liquid Type General Hydraulic Oil Filtration Accuracy 10 μm Filter Material General Filter Paper
Flow Direction From Left to Right Type T-Type Lifting Apparatus Element Resistance Differential Pressure(MPa) 0.7
Indicator Visual Type Companion Flange No Relief Valve Provided
Magnet No