• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Elbow Type Adapter SSR33LB-1 and SSR33LB-2 (Different Diameter)

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
SSR33LB-1-9X6
SSR33LB-1-12X9
SSR33LB-1-19X12
SSR33LB-1-25X19
SSR33LB-2-6X9
SSR33LB-2-9X12
SSR33LB-2-12X19
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSScrew T1 Size Screw T2 Size Nominal Diameter
Quote 10G 30° Male Sheet, 3/81/49×6
Quote 10G 30° Male Sheet, 1/23/812×9
Quote 10G 30° Male Sheet, 3/41/219×12
Quote 10G 30° Male Sheet, 13/425×19
Quote 10G 30° Male Sheet, 1/43/86×9
Quote 10G 30° Male Sheet, 3/81/29×12
Quote 10G 30° Male Sheet, 1/23/412×19

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape 90° Elbow Connection Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 R Material SUS304
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)