• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Straight Type Adapter SR-14 (WID)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
SR-14-W20
SR-14-W20XW32
SR-14-W32
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSScrew T1 Size Screw T2 Size Nominal Diameter
Quote 10WID30° Male Seat W20-16WID30° Male Seat W20-16W20
Quote 10WID30° Male Seat W20-16WID30° Male Seat W32-12W20×W32
Quote 10WID30° Male Seat W32-12WID30° Male Seat W32-12W32

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape Straight Connection Type Male thread × Male thread
Types of connection screw T1 W Types of connection screw T2 W Material SS
Connection Port Metal Fitting SR-04 Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)