• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Straight Type Adapter SR-13 (WID)

Straight Type Adapter SR-13 (WID)

The hose side is a Whitworth thread (30° outer sheet), and the equipment mounting side is a PT thread for general pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
SR-13-W20-9
SR-13-W20-12
SR-13-W20-19
SR-13-W20XW20
SR-13-W20XW32
SR-13-W32-9
SR-13-W32-12
SR-13-W32X19
SR-13-W32XW20
SR-13-W32XW32
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSTypes of connection screw T2 Screw T1 Size Screw T2 Size Nominal Diameter
Quote 10[PT] RWID30° Female Seat W20-163/8W20-9
Quote 10[PT] RWID30° Female Seat W20-161/2W20-12
Quote 10[PT] RWID30° Female Seat W20-163/4W20-19
Quote 10[Others] WWID30° Female Seat W20-16W20-16W20×W20
Quote 10[Others] WWID30° Female Seat W20-16W32-12W20×W32
Quote 10[PT] RWID30° Female Seat W32-123/8W32-9
Quote 10[PT] RWID30° Female Seat W32-121/2W32-12
Quote 10[PT] RWID30° Female Seat W32-123/4W32×19
Quote 10[Others] WWID30° Female Seat W32-12W20-16W32×W20
Quote 10[Others] WWID30° Female Seat W32-12W32-16W32×W32

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Adapter Shape Straight Connection Type Male thread × Male thread
Types of connection screw T1 W Material SS Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)