• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cooling unit, COOLJetter unit fan type

Cooling unit, COOLJetter unit fan type

With a new type nozzle for mist with improved comfort. Built-in safety equipment (thermostat). The reach distance can be adjusted by switching the air amount. Comes with a water shortage sensor to automatically stop spraying before the tank becomes empty.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Features

●Can be easily installed in the factory fan on hand.
●With stainless steel nozzle adoption, durability against ultraviolet rays etc is improved.

Usage

●Livestock farmers, livestock houses, large warehouses, factories, event venues, temporary tents type and so on.

Specification

●Power(V):Single Phase 100
●Discharge Mist Volume(L/min):0.105
●Water Tank Capacity(L):20
●Number of Nozzles: 6 Pieces
●With Drought Water Sensor(to prevent idle operation)
●3 Stages Switching of Air Volume
●Noise Level: 65dB

Set Contents

●Water Tank(20L)

Warning

●Factory fan is sold separately.
Part Number
CLJ-S-D-N-50HZ
CLJ-S-D-N-60HZ
Part NumberVolume DiscountDays to Shipวันจัดส่งFan blast volume
(m3/min)
Frequency
(Hz)
14 Day(s) 14550Hz
8 Day(s) 17660Hz

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Voltage(V) 100V

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)