Rotating Washing Can Nozzle, ES Series

Rotating Washing Can Nozzle, ES Series

Rotates with the power of washing water alone and therefore requires no other power. The simple design allows for stable spin cleaning and downsizing. Since few parts are used, maintenance is easy. The product life can also be extended by replacing the upper and lower bearings.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
1/4FES03NS316L-360
1/8FES01NS316L-360
1/8FES02NS316L-360
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNominal Mounting Screw Classification by the Spray Volume
9 Day(s) or more 10Rc1/403
9 Day(s) or more 10Rc1/801
9 Day(s) or more 10Rc1/802

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Spray Pattern Variable injection shape Fluid A Fluid Material SUS316L
Type A Fluid Features Self-washing Applicable Fluid Water
Classification by Spray Angle (the spray angle under the standard atmosphere pressure)(deg) 360