• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Compact Vacuum Pump Foreline Trap

Compact Vacuum Pump Foreline Trap

This supplements the oil reverse dissemination of a rotary pump.

[Features]
· The FL2OK fore line trap was developed to prevent reverse flow of oil mist from the rotary pump to the clean pump systems.
· The activated alumina absorbent offers the following advantages.
· Provides excellent absorption characteristics (99.976) for oil mist.
· Has very long work life until saturation.
· Regenerates the basket, including the absorbent, by heating at 250°C to 300°C for 2 hours.
· Install the FL2OK near the vacuum system in order to extend the life of the absorbent.
· The activated alumina absorbs water moisture similarly to other absorbents. The ability to take in oil evaporated gas is not impacted by that, but there may be times when rough pumping time is increased if the pump has been stopped for a long time.
· The trap body is of aluminum, and a removable basket for carrying the absorbent is included.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

A133-05-000

Part Number
A133-05-000
Part NumberVolume DiscountDays to Shipวันจัดส่งMain Body Weight
(kg)
Charging quantity
(kg)
24 Day(s) or more 1.00.1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Vacuum Pump Type Related Parts of Vacuum Pump Specifications Includes 0.2 kg of activated alumina

Please check the type/dimensions/specifications of the part A133-05-000 in the Compact Vacuum Pump Foreline Trap series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน A133-05-000 ในชุด Compact Vacuum Pump Foreline Trap

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)