• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Electromagnetic switch valve with built-in electronic relay

Electromagnetic switch valve with built-in electronic relay

[Features]
· A built-in electrical relay type solenoid operated directional control valve that performs valve switching by sending an small signal current (approx. 10mA) to the electrical relay built into the valve.
· Can be directly driven via a sequencer. Can perform switching by sending a small current signal of 10mA. This enables it to be directly driven via the output circuit of different types of controller or sequencer.
· A simple, direct acting type structure with stable operation.
· Furthermore, the solenoids are powerful and well established wet types that help protect against contamination and provide stable operation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

T-DSG-01-3C2-D24-70

 
Part Number
T-DSG-01-3C2-D24-70
Part NumberVolume DiscountDays to Shipวันจัดส่งInsulation Class
Quote Not specified

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Valve Main Body Max. Operating Pressure 35MPa Max. Flow(ℓ/min) 100
Neutral Position Positioning All port close Rated Voltage DC24V Operation Method Springs Center
Application Single Item Number of Mini-Hold Stations No Spool Type 2
Types of Valve Built-in Electronic Relay

Please check the type/dimensions/specifications of the part T-DSG-01-3C2-D24-70 in the Electromagnetic switch valve with built-in electronic relay series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน T-DSG-01-3C2-D24-70 ในชุด Electromagnetic switch valve with built-in electronic relay

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)