• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Proportional Solenoid Type Pilot Relief Valve

Proportional Solenoid Type Pilot Relief Valve

[Features]
· Features compact DC solenoids and a direct acting type relief valve.
· Can be used as a pilot valve for proportional solenoid type control valves or in low flow rate hydraulic systems, enabling proportional pressure control in relation to the input current.
· Can be used in combination with a dedicated power amplifier.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EDG-01V-B-1-PNT15-51

 
Part Number
EDG-01V-B-1-PNT15-51
Part NumberVolume DiscountDays to Shipวันจัดส่งInsulation Class Pressure Adjusting Range (MPa) Application
63 Day(s) or more Not specified0.5~6.9For Vent Control of Relief Valve

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Valve Main Body Max. Operating Pressure 24.5MPa Max. Flow(ℓ/min) 2
Application Single Item Number of Mini-Hold Stations No Types of Valve Solenoid controlled pilot operated valve

Please check the type/dimensions/specifications of the part EDG-01V-B-1-PNT15-51 in the Proportional Solenoid Type Pilot Relief Valve series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EDG-01V-B-1-PNT15-51 ในชุด Proportional Solenoid Type Pilot Relief Valve

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)