• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Specialized LHAC Clean Series

Specialized LHAC Clean Series

Hand pursued by high resistance associated with speeding up the equipment.

[Features]
· Hand pursued by high resistance associated with speeding up the equipment.
· High rigidity, high precision, and long life by adopting an unity form of linear guide.
· Supports long claws

PDF

Part Number
LHAC-006AS
LHAC-01AS
LHAC-03AS
LHAC-04AS
LHAC-05AS
LHAC-06AS
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSCylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
75 Day(s) or more 10634
60 Day(s) or more 101265
60 Day(s) or more 101689
60 Day(s) or more 10201011
60 Day(s) or more 10251215
60 Day(s) or more 10321620

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Main Body Gripping Methods Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Square type Environment, Applications Standard / Available in Clean Room environment. Additional Functions No
Stroke Adjustment Mechanism No Option No Sensor Qty. No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)