• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

COF/CCF-1 Type, Cylinder Valve

COF/CCF-1 Type, Cylinder Valve

Use where frequent operation is required or in explosive environment where electricity cannot be used.

[Features]
· A flange type cylinder valve which opens or closes by switching the operating air pressure.
· The COF type and CCF series products are piston type valve body cylinder valves that use the B2D2 (Best Balance Direct Drive) system. Available in a variety of types for use with different types of operation, connection, materials, etc.
· Compact and lightweight.
· Can be used within a wide range of pressure.
· Select a valve suitable to the operating conditions from the wide variations offered.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CCF1-V-15A
CCF1-V-20A
CCF1-V-25A
CCF1-V-32A
CCF1-V-40A
CCF1-V-50A
CCF1-W-15A
CCF1-W-20A
CCF1-W-25A
CCF1-W-32A
CCF1-W-40A
CCF1-W-50A
CCF1-W-65A
CCF1-W-80A
COF1-V-15A
COF1-V-20A
COF1-V-25A
COF1-V-32A
COF1-V-40A
COF1-V-50A
COF1-W-15A
COF1-W-20A
COF1-W-25A
COF1-W-32A
COF1-W-40A
COF1-W-50A
COF1-W-65A
COF1-W-80A
Part NumberVolume DiscountDays to Shipวันจัดส่งSwitching Type Tube Flange Nominal Fluid temperature
(°C)
Body Material Operation Air Pressure
63 Day(s) or more Normally Open1/2B(15A)5~100SCS0~1.0
63 Day(s) or more Normally Open3/4B(20A)5~100SCS0~1.0
Quote Normally Open1B(25A)5~100SCS0~1.0
63 Day(s) or more Normally Open1 1/4B(32A)5~100SCS0~1.0
63 Day(s) or more Normally Open1 1/2B(40A)5~100SCS0~1.0
63 Day(s) or more Normally Open2B(50A)5~100SCS0~1.0
33 Day(s) or more Normally Open1/2B(15A)5~100CAC0~1.0
33 Day(s) or more Normally Open3/4B(20A)5~100CAC0~1.0
33 Day(s) or more Normally Open1B(25A)5~100CAC0~1.0
Quote Normally Open1 1/4B(32A)5~100CAC0~1.0
33 Day(s) or more Normally Open1 1/2B(40A)5~100CAC0~1.0
Quote Normally Open2B(50A)5~100CAC0~1.0
63 Day(s) or more Normally Open2 1/2B(65A)5~100CAC0~1.0
66 Day(s) or more Normally Open3B(80A)5~100CAC0~1.0
63 Day(s) or more Normally Close1/2B(15A)5~100SCS0~1.0
63 Day(s) or more Normally Close3/4B(20A)5~100SCS0~1.0
63 Day(s) or more Normally Close1B(25A)5~100SCS0~1.0
63 Day(s) or more Normally Close1 1/4B(32A)5~100SCS0~1.0
63 Day(s) or more Normally Close1 1/2B(40A)5~100SCS0~1.0
63 Day(s) or more Normally Close2B(50A)5~100SCS0~1.0
33 Day(s) or more Normally Close1/2B(15A)5~100CAC0~1.0
33 Day(s) or more Normally Close3/4B(20A)5~100CAC0~1.0
33 Day(s) or more Normally Close1B(25A)5~100CAC0~1.0
33 Day(s) or more Normally Close1 1/4B(32A)5~100CAC0~1.0
33 Day(s) or more Normally Close1 1/2B(40A)5~100CAC0~1.0
Quote Normally Close2B(50A)5~100CAC0~1.0
63 Day(s) or more Normally Close2 1/2B(65A)5~100CAC0~1.0
66 Day(s) or more Normally Close3B(80A)5~100CAC0~1.0

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Air Operated Type Applicable Fluid Air / Water / Oil Operating Environment Standard
End Connection JIS 10K FF flange Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)