• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

COS/CCS-1 Type Cylinder Valve

COS/CCS-1 Type Cylinder Valve

Use where frequent operation is required or in explosive environment where electricity cannot be used.

[Features]
· Compact and lightweight.
· Can be used within a wide range of pressure.
· As ample variations are available, select a valve suitable to the operating conditions

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CCS1-V-10A
CCS1-V-15A
CCS1-V-20A
CCS1-V-25A
CCS1-V-32A
CCS1-V-40A
CCS1-V-50A
CCS1-W-10A
CCS1-W-15A
CCS1-W-20A
CCS1-W-25A
CCS1-W-32A
CCS1-W-40A
CCS1-W-50A
CCS1-W-65A
COS1-V-10A
COS1-V-15A
COS1-V-20A
COS1-V-25A
COS1-V-32A
COS1-V-40A
COS1-V-50A
COS1-W-10A
COS1-W-15A
COS1-W-20A
COS1-W-25A
COS1-W-32A
COS1-W-40A
COS1-W-50A
COS1-W-65A
Part NumberVolume DiscountDays to Shipวันจัดส่งSwitching Type Plumbing Thread Nominal Fluid temperature
(°C)
Body Material Operation Air Pressure
63 Day(s) or more Normally Open3/8B(10A)5~100SCS0~1.0
63 Day(s) or more Normally Open1/2B(15A)5~100SCS0~1.0
63 Day(s) or more Normally Open3/4B(20A)5~100SCS0~1.0
63 Day(s) or more Normally Open1B(25A)5~100SCS0~1.0
63 Day(s) or more Normally Open1 1/4B(32A)5~100SCS0~1.0
63 Day(s) or more Normally Open1 1/2B(40A)5~100SCS0~1.0
63 Day(s) or more Normally Open2B(50A)5~100SCS0~1.0
33 Day(s) or more Normally Open3/8B(10A)5~100CAC0~1.0
33 Day(s) or more Normally Open1/2B(15A)5~100CAC0~1.0
33 Day(s) or more Normally Open3/4B(20A)5~100CAC0~1.0
33 Day(s) or more Normally Open1B(25A)5~100CAC0~1.0
33 Day(s) or more Normally Open1 1/4B(32A)5~100CAC0~1.0
33 Day(s) or more Normally Open1 1/2B(40A)5~100CAC0~1.0
33 Day(s) or more Normally Open2B(50A)5~100CAC0~1.0
63 Day(s) or more Normally Open2 1/2B(65A)5~100CAC0~1.0
33 Day(s) or more Normally Close3/8B(10A)5~100SCS0~1.0
33 Day(s) or more Normally Close1/2B(15A)5~100SCS0~1.0
33 Day(s) or more Normally Close3/4B(20A)5~100SCS0~1.0
33 Day(s) or more Normally Close1B(25A)5~100SCS0~1.0
33 Day(s) or more Normally Close1 1/4B(32A)5~100SCS0~1.0
33 Day(s) or more Normally Close1 1/2B(40A)5~100SCS0~1.0
33 Day(s) or more Normally Close2B(50A)5~100SCS0~1.0
33 Day(s) or more Normally Close3/8B(10A)5~100CAC0~1.0
33 Day(s) or more Normally Close1/2B(15A)5~100CAC0~1.0
33 Day(s) or more Normally Close3/4B(20A)5~100CAC0~1.0
33 Day(s) or more Normally Close1B(25A)5~100CAC0~1.0
33 Day(s) or more Normally Close1 1/4B(32A)5~100CAC0~1.0
33 Day(s) or more Normally Close1 1/2B(40A)5~100CAC0~1.0
33 Day(s) or more Normally Close2B(50A)5~100CAC0~1.0
63 Day(s) or more Normally Close2 1/2B(65A)5~100CAC0~1.0

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Air Operated Type Applicable Fluid Air / Water / Oil Operating Environment Standard
End Connection JIS Rc Thread Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)