• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

COS/CCS-1H type cylinder valve

COS/CCS-1H type cylinder valve

[Features]
· A cylinder valve in which the valve opens and closes by switching the operating air pressure. Used where frequent operation is required or when electricity cannot be used due to such issues as being in explosive conditions.
· The COS type and CCS type series products are piston type valve body cylinder valves that use the B2D2 (BestBalance Direct Drive) system. Available in a variety of types for use with different types of operation, connection, materials, etc.
· Compact and lightweight.
· Can be used within a wide range of pressure.
· As ample variations are available, select a valve suitable to the operating conditions

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CCS1H-V-10A
CCS1H-V-15A
CCS1H-V-20A
CCS1H-V-25A
CCS1H-V-32A
CCS1H-V-40A
CCS1H-V-50A
CCS1H-W-10A
CCS1H-W-15A
CCS1H-W-20A
CCS1H-W-25A
CCS1H-W-32A
CCS1H-W-40A
CCS1H-W-50A
CCS1H-W-65A
COS1H-V-10A
COS1H-V-15A
COS1H-V-20A
COS1H-V-25A
COS1H-V-32A
COS1H-V-40A
COS1H-V-50A
COS1H-W-10A
COS1H-W-15A
COS1H-W-20A
COS1H-W-25A
COS1H-W-32A
COS1H-W-40A
COS1H-W-50A
COS1H-W-65A
Part NumberVolume DiscountDays to Shipวันจัดส่งSwitching Type Plumbing Thread Nominal Fluid temperature
(°C)
Body Material Operation Air Pressure
33 Day(s) or more Normally Open3/8B(10A)~180SCS0~1.0
33 Day(s) or more Normally Open1/2B(15A)~180SCS0~1.0
33 Day(s) or more Normally Open3/4B(20A)~180SCS0~1.0
33 Day(s) or more Normally Open1B(25A)~180SCS0~1.0
33 Day(s) or more Normally Open1 1/4B(32A)~180SCS0~1.0
33 Day(s) or more Normally Open1 1/2B(40A)~180SCS0~1.0
33 Day(s) or more Normally Open2B(50A)~180SCS0~1.0
33 Day(s) or more Normally Open3/8B(10A)~180CAC0~1.0
33 Day(s) or more Normally Open1/2B(15A)~180CAC0~1.0
33 Day(s) or more Normally Open3/4B(20A)~180CAC0~1.0
33 Day(s) or more Normally Open1B(25A)~180CAC0~1.0
33 Day(s) or more Normally Open1 1/4B(32A)~180CAC0~1.0
33 Day(s) or more Normally Open1 1/2B(40A)~180CAC0~1.0
33 Day(s) or more Normally Open2B(50A)~180CAC0~1.0
63 Day(s) or more Normally Open2 1/2B(65A)~180CAC0~1.0
33 Day(s) or more Normally Close3/8B(10A)~180SCS0~1.0
33 Day(s) or more Normally Close1/2B(15A)~180SCS0~1.0
33 Day(s) or more Normally Close3/4B(20A)~180SCS0~1.0
33 Day(s) or more Normally Close1B(25A)~180SCS0~1.0
33 Day(s) or more Normally Close1 1/4B(32A)~180SCS0~1.0
33 Day(s) or more Normally Close1 1/2B(40A)~180SCS0~1.0
33 Day(s) or more Normally Close2B(50A)~180SCS0~1.0
33 Day(s) or more Normally Close3/8B(10A)~180CAC0~1.0
33 Day(s) or more Normally Close1/2B(15A)~180CAC0~1.0
33 Day(s) or more Normally Close3/4B(20A)~180CAC0~1.0
33 Day(s) or more Normally Close1B(25A)~180CAC0~1.0
33 Day(s) or more Normally Close1 1/4B(32A)~180CAC0~1.0
33 Day(s) or more Normally Close1 1/2B(40A)~180CAC0~1.0
33 Day(s) or more Normally Close2B(50A)~180CAC0~1.0
63 Day(s) or more Normally Close2 1/2B(65A)~180CAC0~1.0

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Air Operated Type Applicable Fluid Water / Oil / Steam Operating Environment Standard
End Connection JIS Rc Thread Maximum Applicable Pressure(MPa) 1.0 Applicable Pressure(MPa) 0~1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)