• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

TBM-8S, Temperature Controlling Ball Type Motor Operated Valve (for Hot Water)

TBM-8S, Temperature Controlling Ball Type Motor Operated Valve (for Hot Water)

Temperature controller and electromagnetic valve are integrated, so the need to select a temperature controller and connect an electromagnetic valve are eliminated.

[Features]
· The need to select a temperature controller and connect a motor-operated valve are eliminated thanks to a temperature control motor-operated valve design where the electric temperature controller and motor operated valve are integrated.
· The accompanying temperature sensor and power source are connected to the temperature control motor operated valve, and the temperature can be adjusted by simply adjusting the knob to a set temperature.
· The mounting orientation may be vertical or horizontal.
· Compact and space saving.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
TBM8S-F1-10A
TBM8S-F1-15A
TBM8S-F1-20A
TBM8S-F1-25A
TBM8S-F1-32A
TBM8S-F1-40A
TBM8S-F1-50A
TBM8S-F2-10A
TBM8S-F2-15A
TBM8S-F2-20A
TBM8S-F2-25A
TBM8S-F2-32A
TBM8S-F2-40A
TBM8S-F2-50A
Part NumberVolume DiscountDays to Shipวันจัดส่งSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Rated Voltage
Quote 3/8B(10A)3/8B(10A)AC100V 50/60Hz
64 Day(s) or more 1/2B(15A)1/2B(15A)AC100V 50/60Hz
64 Day(s) or more 3/4B(20A)3/4B(20A)AC100V 50/60Hz
64 Day(s) or more 1B(25A)1B(25A)AC100V 50/60Hz
64 Day(s) or more 1 1/4B(32A)1 1/4B(32A)AC100V 50/60Hz
64 Day(s) or more 1 1/2B(40A)1 1/2B(40A)AC100V 50/60Hz
64 Day(s) or more 2B(50A)2B(50A)AC100V 50/60Hz
64 Day(s) or more 3/8B(10A)3/8B(10A)AC200V 50/60Hz
64 Day(s) or more 1/2B(15A)1/2B(15A)AC200V 50/60Hz
64 Day(s) or more 3/4B(20A)3/4B(20A)AC200V 50/60Hz
64 Day(s) or more 1B(25A)1B(25A)AC200V 50/60Hz
64 Day(s) or more 1 1/4B(32A)1 1/4B(32A)AC200V 50/60Hz
64 Day(s) or more 1 1/2B(40A)1 1/2B(40A)AC200V 50/60Hz
64 Day(s) or more 2B(50A)2B(50A)AC200V 50/60Hz

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Shape Straight Material C3771 Applicable Fluid Water
Nominal Pressure 10K Ball Valve Type Reduced Bore Supply Side, Connection Type JIS Rc Thread
Control Side, Connection Type JIS Rc Thread Operation Method Electric Maximum Applicable Pressure(MPa) 1.0
Fluid temperature(℃) -10~80