• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

EI-FS/FP Type Emergency Shut off Solenoid Valve

EI-FS/FP Type Emergency Shut off Solenoid Valve

[Features]
· The valve installed in equipment or devices using fuel oil, fuel gas etc., cuts off the supply line upon electrical signal during an emergency condition, preventing secondary disaster from fire or explosion.
· The electrical signal is restored after safety is confirmed before the valve is opened manually lifting the lever, providing a safe manual reset mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
EIFP-RB-32A
EIFP-RB-40A
EIFP-RB-50A
EIFP-RB-65A
EIFP-RB-80A
EIFP-RB-100A
EIFP-RB-125A
EIFP-RB-150A
EIFP-RB-200A
EIFS-BB-15A
EIFS-BB-20A
EIFS-BB-25A
EIFS-BB-32A
EIFS-BB-40A
EIFS-BB-50A
EIFS-BB-65A
EIFS-BB-80A
EIFS-BB-100A
EIFS-BB-125A
EIFS-BB-150A
EIFS-BB-200A
EIFS-HB-15A
EIFS-HB-20A
EIFS-HB-25A
EIFS-HB-32A
EIFS-HB-40A
EIFS-HB-50A
EIFS-HB-65A
EIFS-HB-80A
EIFS-HB-100A
EIFS-HB-125A
EIFS-HB-150A
EIFS-HB-200A
EIFS-RB-15A
EIFS-RB-20A
EIFS-RB-25A
EIFS-RB-32A
EIFS-RB-40A
EIFS-RB-50A
EIFS-RB-65A
EIFS-RB-80A
EIFS-RB-100A
EIFS-RB-125A
EIFS-RB-150A
EIFS-RB-200A
Part NumberVolume DiscountDays to Shipวันจัดส่งApplicable Fluid Tube Flange Nominal Fluid temperature
(°C)
Insulation type Specifications
48 Day(s) or more Air / Water / Oil1 1/4B(32A)5~100BFor high differential pressure
48 Day(s) or more Air / Water / Oil1 1/2B(40A)5~100BFor high differential pressure
48 Day(s) or more Air / Water / Oil2B(50A)5~100BFor high differential pressure
63 Day(s) or more Air / Water / Oil2 1/2B(65A)5~100BFor high differential pressure
63 Day(s) or more Air / Water / Oil3B(80A)5~100BFor high differential pressure
63 Day(s) or more Air / Water / Oil4B(100A)5~100BFor high differential pressure
93 Day(s) or more Air / Water / Oil5B(125A)5~100BFor high differential pressure
Quote Air / Water / Oil6B(150A)5~100BFor high differential pressure
93 Day(s) or more Air / Water / Oil8B(200A)5~100BFor high differential pressure
48 Day(s) or more Steam1/2B(15A)~180BFor Steam
48 Day(s) or more Steam3/4B(20A)~180BFor Steam
48 Day(s) or more Steam1B(25A)~180BFor Steam
48 Day(s) or more Steam1 1/4B(32A)~180BFor Steam
48 Day(s) or more Steam1 1/2B(40A)~180BFor Steam
48 Day(s) or more Steam2B(50A)~180BFor Steam
Quote Steam2 1/2B(65A)~180BFor Steam
63 Day(s) or more Steam3B(80A)~180BFor Steam
63 Day(s) or more Steam4B(100A)~180BFor Steam
93 Day(s) or more Steam5B(125A)~180BFor Steam
93 Day(s) or more Steam6B(150A)~180BFor Steam
93 Day(s) or more Steam8B(200A)~180BFor Steam
48 Day(s) or more Air / Gas1/2B(15A)5~60BFor Gas
48 Day(s) or more Air / Gas3/4B(20A)5~60BFor Gas
48 Day(s) or more Air / Gas1B(25A)5~60BFor Gas
48 Day(s) or more Air / Gas1 1/4B(32A)5~60BFor Gas
48 Day(s) or more Air / Gas1 1/2B(40A)5~60BFor Gas
48 Day(s) or more Air / Gas2B(50A)5~60BFor Gas
63 Day(s) or more Air / Gas2 1/2B(65A)5~60BFor Gas
63 Day(s) or more Air / Gas3B(80A)5~60BFor Gas
63 Day(s) or more Air / Gas4B(100A)5~60BFor Gas
Quote Air / Gas5B(125A)5~60BFor Gas
93 Day(s) or more Air / Gas6B(150A)5~60BFor Gas
93 Day(s) or more Air / Gas8B(200A)5~60BFor Gas
48 Day(s) or more Water / Oil1/2B(15A)5~100BFor Liquids
48 Day(s) or more Water / Oil3/4B(20A)5~100BFor Liquids
48 Day(s) or more Water / Oil1B(25A)5~100BFor Liquids
Quote Water / Oil1 1/4B(32A)5~100BFor Liquids
48 Day(s) or more Water / Oil1 1/2B(40A)5~100BFor Liquids
48 Day(s) or more Water / Oil2B(50A)5~100BFor Liquids
63 Day(s) or more Water / Oil2 1/2B(65A)5~100BFor Liquids
63 Day(s) or more Water / Oil3B(80A)5~100BFor Liquids
63 Day(s) or more Water / Oil4B(100A)5~100BFor Liquids
93 Day(s) or more Water / Oil5B(125A)5~100BFor Liquids
93 Day(s) or more Water / Oil6B(150A)5~100BFor Liquids
93 Day(s) or more Water / Oil8B(200A)5~100BFor Liquids

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Operating Environment Standard / Dust Proofing Switching Type Normally Close
End Connection JIS 10K FF flange Driving Type Linear Motion Type Body Material FC
Rated Pressure(MPa) 1.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)